PCT-1105-C

General Safety Tags

Blank Tag allows the writing of any message in pen or marker, Paper Cardstock with 12" galvanized steel wire, 5.25in x 2.625in, Manila, Pack of 100

Specifications

Color

Manila

Material

Paper Cardstock

Overall Width (In.)

2.625

Overall Width (mm)

66.675

Overall Height (In.)

5.25

Overall Height (mm)

133.35

Note

Sold in US and Canada only

Application

Blank tags allow the writing of any message in pen or marker.

Dimensions (In.)

5.25" x 2.625"

Environment

Indoor

Legend

(BLANK AREA)

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Minimum Operating Temperature (°C)

-53

Minimum Operating Temperature (°F)

-65

Operating Temperature

-65°F to 200°F

Part Features

Use for coding, marking, quick identification, production status, or inventory, 13-pt. cardstock with patch-reinforced .1875" hole with wire, Pack of 100.

Thickness (In.)

2.75

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610124

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0219

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products