Note |
Sold in US and Canada only |
Application |
Blank tags allow the writing of any message in pen or marker. |
Color |
White |
Dimensions (In.) |
6.25" x 3.125" |
Environment |
1-2 years |
Height (In.) |
6.25 |
Height (mm) |
158.75 |
Legend |
(BLANK AREA) |
Material |
Tyvek® |
Operating Temperature |
-20°F to 176°F |
Part Features |
Use for coding, marking, quick identification, production status, or inventory, 7.5-pt. flexible, pressure-bonded fiber tags, Lightweight, abrasion- and tear-resistant tags withstand moisture, chemicals, and frequent handling, Patch- and metal-reinforced .1875" hole looped with 12" galvanized steel wire, Pack of 100. |
Thickness (In.) |
1.5 |
UL Listed |
No |
Width (In.) |
3.125 |
Width (mm) |
79.375 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305610159 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0170 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalog Cut Sheets |
Safety Tags Catalog |
US English |
|
Catalogs |
Industrial Safety Solutions |
US English |