Pre-printed Network Building Grounding Marker Plate Labeling Kit includes ten printed tags (2.75" X 1.38") and ten flame retardant cable ties.
Note | Green legend on yellow tags. Includes 10 tags and 10 cable ties. |
Product Type | Label Kit |
Language | English |
Legend | IF THIS CONNECTOR OR CABLE IS LOOSE OR MUST BE REMOVED, PLEASE CALL THE BUILDING TELECOMMUNICATIONS MANAGER. |
Background Color | Yellow |
Color | Green/Yellow |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35.05 |
Standards Met | Meets Labeling Requirements of J-STD-607-A, RoHS Compliant |
UPC | 07498334199 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawing | English | |
Part Drawings | Kit de Etiquetas para Conductores de Conexión y Puesta a Tierra de Telecomunicaciones - LTYK Dibujo de Cliente C11063-SPA | Spanish (Español) | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Observations on Supplemental Grounding and Bonding Systems | English | |
Articles | Article - Product Related - 08Sep ECM (WBU part 3-4) supp singlepoint B-G systems | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |