Note |
Sold in US and Canada only |
Application |
Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete. |
Color |
Red/Black/White |
Dimensions (In.) |
5.75 x 3.25 |
Environment |
1 year |
Height (In.) |
5.75 |
Height (mm) |
146.0 |
Legend |
FRONT: DANGER LADDER DAMAGED/UNSAFE DO NOT USE __DESTROY __REPAIR _______ / BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE |
Material |
Poly Cardstock |
Operating Temperature |
0°F - 150°F |
Part Features |
Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 25. |
Thickness (In.) |
0.25 |
UL Listed |
No |
Width (In.) |
3.25 |
Width (mm) |
82.6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305609827 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0027 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Catalog Cut Sheets |
Safety Tags Catalog |
US English |