PCT-1135

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "FORKLIFT INSPECTION (CHECKLIST) ____ GAS ____ LP ____ ELECTRIC INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD - IF ANY ITEMS ARE FAULT, REPAIRE BEFURE USE", Back: "FORKLIFT INSPECTION INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD DATE/BY", Poly Cardstock is more durable than traditional cardstock, Tear-resistant, Waterproof, Will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Black on Yellow, Pack of 5.

Specifications

Color

Black/Yellow

Material

Poly Cardstock

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Legend

FORKLIFT INSPECTION (CHECKLIST) __GAS __LP __ELECTRIC INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD - IF ANY ITEMS ARE FAULTY, REPAIR BEFORE USE, / BACK: FORKLIFT INSPECTION INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD- DATE / BY

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.05

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610235

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products