PCT-1139-Q

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "SCAFOLD INSPECTION THIS SCAFFOLDING HAS BEEN CONSTRUCTED TO SUPPORT ____ CONSTRUCTION ____ MAINTENANCE INSPECTION IS REQUIRED _____ DAILY _____ WEEKLY _____ FALL ARREST PROTECTION EQUIPMENT IS REQUIRED BY TRAINED USERS REQUIRED INSPECTIONS BY COMPETENT PERSON: INITIALS / DATE", Poly Cardstock is more durable than traditional cardstock, Tear-resistant, Waterproof, Will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Black on Yellow, Pack of 25.

Specifications

Color

Black/Yellow

Material

Poly Cardstock

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Legend

SCAFFOLD INSPECTION THIS SCAFFOLDING HAS BEEN CONSTRUCTED TO SUPPORT __CONSTRUCTION __MAINTENANCE INSPECTION IS REQUIRED __DAILY __WEEKLY __FALL ARREST/PROTECTION EQUIPMENT IS REQUIRED BY TRAINED USERS. (AS SPECIFIED ON THE SWP/HWP) - REQUIRED INSPECTIONS BY COMPETENT PERSON: INITIALS / DATE

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 25.

Thickness (In.)

0.25

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610252

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0027

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products