PESC-D-230V

Voltage Marker, 28.5mm x 13mm, '230 Volt' (legend), vinyl cloth, black/yellow, 36 markers/card, 5 cards/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

0.51

Height (mm)

13.0

Width (In.)

1.12

Width (mm)

28.4

Environment

Indoor

Legend

230 Volt

Length (mm)

13.0

Marker / Tag Style

D

Marker Length (In.)

0.51

Marker Length (mm)

13.0

Marker Width (In.)

1.12

Marker Width (mm)

28.5

Markers Per Card

36

Style

D

Type

Adhesive Marker Cards

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342953

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1749

Related Products