The PST-FO Self-Laminating Fiber Optic Cable Marker Tag is manufactured using rigid vinyl and provides identification in environments where adhesives will not work. The rugged, high-quality material is resistant to abrasion and rated for indoor/outdoor use. Self-laminating, pre-printed with "CAUTION/FIBER OPTIC CABLE/TYPE_____/COUNT_____". Rated for use up to 176°F (80°C). 3.56" x 2.06" (90.42 mm x 52.32 mm) Color Black/Yellow. 5 tags per package. 1 piece package quantity.
Product Type | Self-Laminating Fiber Optic Cable Marker Tag |
Language | English |
Legend | CAUTION FIBER OPTIC CABLE TYPE_____ COUNT_____ |
Background Color | Yellow |
Material | Vinyl |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Legend Color | Black |
Standards Met | RoHS Compliant |
Number of Tags | 5 |
Part Features | Highly visible colors and headers |
UPC | 07498391500 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.2444 |
Catalog Cut Sheets | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Data Sheets | Panduit PST-FO Tag Data Sheet PST-FO | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Fiber Optic Cable Tag Part Drawing C10801 | English |