PT-1129

General Safety Tags

Safety Tags, FIRE EXTGSHR INSP RECORD, ALUM ,PK5

Specifications

Color

Black/Silver

Material

Aluminum

Overall Width (In.)

2.25

Overall Width (mm)

57.2

Overall Height (In.)

3

Overall Height (mm)

76.2

Note

Sold in US and Canada only

Application

Comply with OSHA standards by keeping a record of fire extinguisher inspections.

Dimensions (In.)

3.00 x 2.25

Environment

4 years

Legend

FIRE EXTINGUISHER INSPECTION RECORD - EXTINGUISHER NO._____ 2016 2017 2018 2019

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.13

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610214

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products