PVT-112

Identification Tags

ISO symbol safety tag, 3.00" W x 5.75" H, 'Danger' (legend) with 'Warning of dangerous electrical voltage' symbol, semi-rigid vinyl, red and black/white, 5 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red Black/Yellow/White

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.00

Width (mm)

76.2

Language

English

Legend

WARNING OF DANGEROUS ELECTRICAL VOLTAGE

Length (mm)

146.1

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498367609

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0088

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PVT Write-On Safety Tags Part Drawing

US English

Related Products