PVT-1162-Q

General Safety Tags

Safety Tags,DANGER (BLANK MESSAGE AREA), THK PLS, PK25

Specifications

Color

Red/White

Material

Polycarbonate

Overall Width (In.)

4.38

Overall Width (mm)

111.1

Overall Height (In.)

6.25

Overall Height (mm)

158.8

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

3-5 years

Legend

FRONT: DANGER (BLANK MESSAGE AREA)

Maximum Operating Temperature (°C)

87

Maximum Operating Temperature (°F)

190

Minimum Operating Temperature (°C)

-45

Minimum Operating Temperature (°F)

-50

Part Features

Made of injection molded recycled polycarbonate plastic with raised legends on both sides, 3-dimensional characteristics make it highly visible, Tag Size: 5.438 x 3.0625 x 0.125 thick, 0.375 hole without grommet, meeting dielectric tag requirements, Pack of 25.

Thickness (In.)

3.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610063

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0554

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products