PVT-156-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not start equipment locked out' (legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.

Specifications

Product Type

Identification Tags

Legend

DO NOT START EQUIPMENT LOCKED OUT

Material

Semi-Rigid Vinyl

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

5.75

Overall Height (mm)

146.1

Color

Red/Black/White

Marker / Tag Style

A

Sign Header

DANGER

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370086

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

US English

Part Drawings

US English

Related Products