PVT-156R-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not start equipment locked out' (russian legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.0

Width (In.)

3.00

Width (mm)

76.0

Header

DANGER

Legend

Do Not Start Equipment … (Legend in Russian)

Marker / Tag Style

A

Product Type

Identification Tags

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343402

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Related Products