PVT-199-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H,'Empty cylinder do not use' (legend), semi-rigid vinyl, black/red, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Black/Red

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.00

Width (mm)

76.2

Header

NA

Legend

EMPTY CYLINDER DO NOT USE

Marker / Tag Style

Blank

Markers Per Pkg.

25

Product Type

Identification Tags

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372511

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0439

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

US English

Part Drawings

US English

Related Products