PVT-97S-Q

Identification Tags

Bilingual write-on safety tag, 3.00" W x 5.75" H, 'A life is on the line'/'Operar esta maquina puede poner la vida en peligro' (english/spanish legend), semi-rigid vinyl, red/black/white, 25 tags and 25 ties.

Specifications

Product Type

Identification Tags

Legend

A LIFE IS ON THE LINE OPERAR ESTA MAQUINA PUEDE PONER LA VIDA EN PELIGRO

Material

Semi-Rigid Vinyl

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

5.75

Overall Height (mm)

146.1

Color

Red/Black/White

Sign Header

DANGER / PELIGRO

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373320

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0465

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1860

Related Products