SNMS-1024

Standard Software Package

Standard IntraVUE Software one-year subscription package supporting up to 1,024 Ethernet Devices at a single plant location. Package includes vendor-neutral industrial network device discovery, topology mapping and documentation, continuous system monitoring and automated analytics.

Specifications

Maximum Number of Nodes

1024

Operating System Compatibility

Windows PC or Hardware Appliance

Licensing Period

One-year subscription

Media

Electronic Delivery

User Interface

Browser

Application

1024 nodes

License

software registration

Part Features

Vendor neutral design, Real-time monitoring, Simplified visualization, Scalable licensing and Client/server architecture

Portability

No

Spec Feature and Benefit

Vendor neutral design, Validation tested on automation

Type

One-Year Subscription

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602280

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

IntraVUE™ Industrial Network Visualization and Analytics

US English

Articles

Internet of Things and IntraVUE Infographic

US English

White Papers

Increasing Plant-Level Awareness of the Industrial Network (CPAT24--WW-ENG)

US English

White Papers

3 Steps to Effectively Manage the Plant Floor Network CPAT22--WW-ENG

US English

Flyers

IntraVUE Industrial Network Visualization and Analytics

US English

Related Products