The T62R-CY Fire Resistant Polyuethylene Spiral Wrap provides continuous abrasion protection for wires, cables, and tubing. The spiral wrap harnesses multiple cables into a single manageable bundle while allowing for breakouts. Lightweight, flexible, durable protection for use with irregular shapes. Rated for use up to 122°F (50°C). 0.62" (15.9 mm) diameter x 100' (30.5 m) long. Bundle Diameter Range 0.5" to 4.5" (12.7 mm to 114.3 mm). Color Natural.
Application | (1) Harness Multiple Cables Into a Single Manageable Bundle(2) Allows Breakouts of Single/Multiple Cables(3) Provides Abrasion Protection for Wire, Cables, Hoses, and Tubing |
Product Type | Spiral Wrap |
Color | Natural |
Flammability Rating | HB |
Material | Polyethylene |
Resistance Properties | Abrasion-Resistant, Flame-Resistant |
Maximum Bundle Diameter (In.) | 4.5 |
Maximum Bundle Diameter (mm) | 114.3 |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Outer Diameter (In.) | 0.62 |
Outer Diameter (mm) | 15.7 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Standards Met | UL Recognized E141152 |
Wall Thickness (In.) | 0.06 |
Wall Thickness (mm) | 1.6 |
Part Features | Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. The spiral wrap is reusable. |
UPC | 07498340008 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7984 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Industrial Electrical Solutions | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Spiral Wrap Part Drawing BG0239HA | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English |