Corrugated loom tubing fitting, .75" (19.1mm) branch diameter, .38" (9.5mm) trunk diameter, polypropylene, black.
Application | To Securely Join CLT At Junctions And Breakouts While Improving The Appearance Of Wire Harnesses |
Product Type | Corrugated Loom Tubing |
Color | Black |
Flammability Rating | HB |
Material | Polypropylene |
Branch Diameter (In.) | 0.75 |
Branch Diameter (mm) | 19.1 |
Maximum Operating Temperature (°C) | 80 |
Minimum Operating Temperature (°C) | -40 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (In.) | 3.06 |
Overall Length (m) | 77.7 |
Standards Met | RoHS Compliant |
Trunk Diameter (In.) | 0.38 |
Trunk Diameter (mm) | 9.5 |
Overall Width (In.) | 3.06 |
Overall Width (mm) | 77.7 |
Overall Height (In.) | 0.85 |
Overall Height (mm) | 21.6 |
Part Features | Provide a secure way to join CLT at junctions and breakouts while improving the appearance of wire harnesses |
UPC | 07498383880 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2090 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.8361 |
Part Drawings | Part Drawing - PDF - Corrugated Tubing Fittings_CF_GB0239HF | English |