The HSEC0.5-X Crosslinked Polyolefin Heat Shrink End Cap features an adhesive lined inner wall that seals and provides excellent protection against moisture. Applications include insulating and protecting wires and cables in wet locations. Voltage rating of 600 V. Shrink ratio: 2.5:1 (HSEC). Temperature range: -40°F to 257°F (-40°C to 125°C). Cross-linked Polyolefin. 0.47" (11.9 mm) minimum expanded I.D. Color Black. 10 per package.
Product Type | Heat Shrink End Cap |
Application | Wet Applications. Applications Include Insulating and Protecting Wires and Cables |
Color | Black |
Flammability Rating | None |
Material | Cross-Linked Polyolefin |
Resistance Properties | Moisture-Resistant |
Shrink Ratio | 2.5:1 |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Sub Brand | Wet-Shrink™ |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Recovered Inside Diameter (In.) | 0.18 |
Maximum Recovered Inside Diameter (mm) | 4.6 |
Minimum Expanded Inside Diameter (In.) | 0.47 |
Minimum Expanded Inside Diameter (mm) | 11.9 |
Nominal Recovered Wall Thickness (In.) | 0.09 |
Nominal Recovered Wall Thickness (mm) | 2.2 |
Overall Length (In.) | 1.61 |
Overall Length (mm) | 40.9 |
Part Features | 2.5:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture |
UPC | 07498391330 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Heat Shrink Thick Wall End Caps GB0239KF | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |