Thin wall heat shrink in 6" pieces, yellow/green stripe, multiple diameters, .06" - .50" (1.5mm - 12.7mm) diameter, cross-linked polyolefin.
Product Type | Heat Shrink Tubing |
Color | Yellow/Green |
Material | Cross-Linked Polyolefin |
Nominal Recovered Wall Thickness (In.) | 0.025 |
Nominal Recovered Wall Thickness (mm) | 0.6 |
Sub Brand | Dry-Shrink™ |
Overall Length (In.) | 6 |
Overall Length (m) | 0.1524 |
Overall Length (mm) | 152.4 |
Resistance Properties | Flame-Retardant |
Shrink Ratio | 2:1 |
Application | For Dry Locations |
UPC | 07498361740 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2446 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | HSTT Thin Wall Heat Shrink: GB0239KH | English | |
Installation Documents | Heat Shrink | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Technical References | Abrasion Protection Shelf Life | English |