The HSTT150-C Thin Wall Heat Shrink Tubing shrinks around wires, connectors, joints, and terminals when heated to protect against abrasion. Applications include insulating and protecting wires/cables in indoor, dry locations. Shrink ratio: 2:1. Temperature range: -67°F to 275°F (-55°C to 135°C). Flame retardant, cross-linked polyolefin. 1.50” Diameter x 100’ Long (38.1 mm x 30.5 m). Color Black. 1 roll.
Product Type | Heat Shrink Tubing |
Adhesive Lined | No |
Color | Black |
Material | Cross-Linked Polyolefin |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Nominal Diameter (In.) | 1.5 |
Nominal Diameter (mm) | 38.1 |
Nominal Recovered Wall Thickness (In.) | 0.04 |
Nominal Recovered Wall Thickness (mm) | 1 |
Sub Brand | Dry-Shrink™ |
Overall Length (In.) | 1200 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Length (mm) | 30500 |
Resistance Properties | Flame-Retardant |
Standards Met | UL: E122770; Mil Spec: AMS-DTL-23053/5 Class 1 |
Shrink Ratio | 2:1 |
Shrink Temperature (°C) | 90 |
Shrink Temperature (°F) | 194 |
Maximum Recovered Inside Diameter (In.) | 0.75 |
Maximum Recovered Inside Diameter (mm) | 19.1 |
Minimum Expanded Inside Diameter (In.) | 1.5 |
Minimum Expanded Inside Diameter (mm) | 38.1 |
Application | For Dry Locations; Insulating and protecting wires and cables |
Part Features | 2:1 shrink ratio for dry applications. Provides excellent abrasion protection and color coding. Flexible |
UPC | 07498391493 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9045 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 1.8090 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | HSTT Thin Wall Heat Shrink: GB0239KH | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |