Thin wall Chlorinated Polyolefin heat shrink, .50" (12.7mm) diameter, black cross-linked Chlorinated Polyolefin, 100 ft. (30.5m) per reel.
Product Type | Heat Shrink Tubing |
Color | Black |
Material | Chlorinated Polyolefin |
Nominal Diameter (mm) | 12.7 |
Nominal Recovered Wall Thickness (In.) | 0.048 |
Nominal Recovered Wall Thickness (mm) | 1.2 |
Sub Brand | Dry-Shrink™ |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Shrink Ratio | 2:1 |
Minimum Expanded Inside Diameter (In.) | 0.5 |
Minimum Expanded Inside Diameter (mm) | 12.7 |
Application | For Dry Locations |
UPC | 07498309854 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6287 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 1.2574 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - G00239KJ_02HSTTN | English | |
Installation Documents | Heat Shrink | English | |
Catalogs | Wire Abrasion Protection Line Card Catalog HSLC1-WW-ENG | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Technical References | Abrasion Protection Shelf Life | English |