The CCALTR2326-X Aluminum Trefoil Cable Cleat is ideal for medium to high short circuit faults in less corrosive environments. The cable cleat is certified to IEC 61914:2015, tested up to 114kA peak fault current and retains cables in the event of a short circuit fault. Compatible with cable diameter of 23-26mm and installs direct to the cable tray rung via fixing hole and user-supplied M8 bolt. Insulating spacers and washers sold separately for protection against galvanic corrosion.
Product Type | Cable Cleat |
Color | Natural |
Environment | Indoor/Outdoor |
For Use With | Cables in a Trefoil Configuration w/a Cable Diameter of 23-26mm |
Material | Aluminum |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 61914:2015 |
UPC | 61305675534 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.3650 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleat Video | English | |
Part Drawings | Aluminum Trefoil Cable Cleat Part Drawing 00017EAS_DC | English | |
Installation Documents | Aluminium Trefoil Cable Cleat - RW319 | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Aluminum Trefoil Data Sheet | English |