The CCPLTR2228-X Polymer Trefoil Cable Cleat is ideal for medium to high short circuit faults in less harsh environments. The cable cleat is certified to IEC 61914:2015, tested up to 136kA peak fault current and retains cables in the event of a short circuit fault. Compatible with cable diameter of 22-28mm and installs direct to the cable tray rung via fixing holes and user-supplied M10 bolt. Features glass filled nylon material and rounded edges for cable insulation protection.
Product Type | Polymer Cable Cleat |
Color | Black |
Environment | Indoor and Outdoor |
For Use With | Cables in a Trefoil Configuration w/a Cable Diameter 22-28mm |
Material | Nylon |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 61914:2015 |
UPC | 61305669998 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.6266 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Cable Cleats for Short Circuit Protection Catalog CTCB38--SA-ENG | English | |
Catalog Cut Sheets | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Videos | Cable Cleats Video | English | |
Part Drawings | Polymer Trefoil Cable Cleat Part Drawing 00055SDA_DC | English | |
Installation Documents | Plastic Trefoil Cable Cleat - RW320 | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) |