The CCSSTR3036-X Stainless Steel Trefoil Cable Cleat offers protection against extreme environments and high short circuit current faults. The cable cleat is certified to IEC 61914:2015, tested up to 172kA peak fault current and retains cables in the event of a short circuit fault. Compatible with cable diameter of 30-36mm and installs using a separately sold mounting bracket or direct to the cable tray rung via fixing hole and user-supplied M8 bolt. Features 316L SS and removable spacer.
Product Type | Cable Cleat |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | Cables in a Trefoil Configuration w/a Cable Diameter of 30-36mm |
Material | Stainless Steel Type 316 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 61914:2015 |
UPC | 61305644930 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.2692 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleats Video | English | |
Part Drawings | Stainless Steel Trefoil Cable Cleat - 00017EKZ_DC | English | |
Installation Documents | Stainless Steel Trefoil Cable Cleat: RW316 | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Sell Sheet - Stainless Steel Cable Cleats and Brackets | English |