The MLT4DH-L self-locking cable cleat speeds up installation with a unique self-locking head that secures into any position along the band's length. The smooth and safe cable banding passes through the head twice, providing additional strength in short circuit applications. The variable design is compatible with quad, trefoil, and multicore cables and certified to IEC61914:2015, tested up to 47.0kA peak fault current. Features 304 AISI SS, 2670N tensile strength, 102mm bundle capacity.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Overall Length (In.) | 28 |
Overall Length (mm) | 711 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101 |
Minimum Loop Tensile Strength (N) | 2669 |
Minimum Loop Tensile Strength (lb) | 600 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498348352 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0512 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2558 |
Videos | Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method | English | |
Videos | Cable Cleats Overview Video | English | |
Part Drawings | Double Wrapped Metal Locking Tie, Heavy - N41142 | English | |
Installation Documents | MLT Locking Strap Cable Cleat Installation Instructions 1007876 | English | |
Brochures | Abrazaderas de Cables para Protección Contra Cortocircuitos Folleto CTCB38 | Spanish (Español) | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |