The MLT6DSH-Q316 self-locking cable cleat speeds up installation with a unique self-locking head that secures into any position along the band's length. The smooth and safe cable banding passes through the head twice, providing additional strength in short circuit applications. The variable design is compatible with quad, trefoil, and multicore cables and certified to IEC61914:2015, tested up to 75.1kA peak fault current. Features 316 AISI SS, 5340N tensile strength, 152mm bundle capacity.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh/Indoor/Outdoor |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 41.5 |
Overall Length (mm) | 1054 |
Body Width (In.) | 0.63 |
Body Width (mm) | 15.9 |
Body Thickness (In.) | 0.015 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Loop Tensile Strength (N) | 5340 |
Minimum Loop Tensile Strength (lb) | 1200 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498344606 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2803 |
Std. Ctn. Qty. | 125 |
Std. Ctn. Volume (cf) | 1.4013 |