Beam clamp for 5/16" - 1/2" flange for wire, S-hook, strap, and chain, static load capacity: 200 lbs.
Application | Clearance Hole for Wire, S-Hooks,or Chain Assemblies |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Black |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Hammer-On Installation |
UPC | 07498363860 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Specification Sheets | Specification Sheet - C-CMP4H58-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |