Beam clamp for 9/16" - 3/4" flange with rod hanger for 3/8" plain rod, static load capacity: 160 lbs.
Application | Clearance Hole for Threaded or Non-Threaded Rod |
Product Type | Bracket |
Sub Brand | StrongHold™ |
Color | Various |
Mount Method | Hammer-On |
Standards Met | RoHS Compliant |
Part Features | Attach rod with friction fit, Hammer-On Installation |
UPC | 07498363430 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP6A912-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |