Screw-on beam clamp for up to 1/2" flange with 1 1/2" conduit clip.
Application | Tapped Holesy to Accommodate Threaded Rod |
Product Type | Bracket |
Sub Brand | StrongHold™ |
Color | Various |
Material | Metal |
Mount Method | Screw-On |
Standards Met | RoHS Compliant |
Part Features | Includes Conduit Clip with Nut and Bolt |
UPC | 07498362934 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Customer Specification - C-CMPBC200CD3B-ENG | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |