Screw-on beam clamp for up to 7/8" flange - zinc-plated-steel, static load capacity: 200 lbs.
Application | Screw on Beam Clamp with Tapped Hole to Accommodate Threaded Rod |
Product Type | Bracket |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Zinc-Plated |
Material | Steel |
Maximum Compatible Rod Size (In.) | 0.25 |
Maximum Compatible Rod Size (mm) | 6.35 |
Mount Method | Screw-On |
Standards Met | RoHS Compliant |
Part Features | Suitable for up to 7/8" flange |
UPC | 07498364123 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPBC400-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |