Support brackets for up to 8 runs of MC/AC cable, 0.43" - 0.56" in diameter.
Application | Up To 8 Runs Of Mc/Ac Cable .43"-.56" in Diameter |
Product Type | Support Bracket |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Galvanized |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Properly space and support MC/AC Cable |
UPC | 07498379666 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1671 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |