Adhesive backed cord clip, high temp, .38" (9.7mm) bundle, weather resistant, black, bulk package.
Application | Route and Secure Cords and Cables |
Product Type | Wire Clip |
Adhesive Material | Acrylic |
Body Material | Weather Resistant Nylon 6.6 |
Color | Black |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.38 |
Maximum Bundle Diameter (mm) | 9.6 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Resistance Properties | Weather-Resistant |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.227 |
Vertical Static Load Capacity (lb) | 0.5 |
Horizontal Static Load Capacity (kg) | 0.227 |
Horizontal Static Load Capacity (lb) | 0.5 |
UPC | 07498324808 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3167 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB0239DY A RV 00C | English |