Panduit AJC25-A-C Adhesive Backed J Clips are low profile and have a flexible design. This allows for easy cord insertion while holding bundles tightly. For use in indoor environments and with bundles up to 0.25” (6.4mm) in diameter. Made of PVC, are gray in color and come in packages of 100.
Application | Route and Secure Cords and Cables |
Product Type | Wire Clip |
Adhesive Material | Rubber |
Body Material | PVC |
Color | Light Gray |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.25 |
Maximum Bundle Diameter (mm) | 6 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.31 |
Overall Height (mm) | 7.9 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 0.97 |
Overall Width (mm) | 24.6 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.263 |
Vertical Static Load Capacity (lb) | 0.58 |
Horizontal Static Load Capacity (kg) | 0.263 |
Horizontal Static Load Capacity (lb) | 0.58 |
UPC | 07498358542 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0397 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3970 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | AJC-A Adhesive J Clip Part Drawing GB0491BA | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |