Panduit ARC.68-A-C14 Adjustable Releasable Clamps are designed to contain a range of cable bundle diameters. The latch can then be released after the initial installation to provide access to the cable bundles. For use in indoor environments and with bundles up to 0.69" (17.5mm) in diameter. Made of Polypropylene, are gray in color and come in packages of 100.
Application | For securing wires and cables via range-taking clamping ability |
Product Type | Adjustable & Releasable Clamp |
Color | Gray |
Environment | Indoor |
Material | Polypropylene |
Maximum Bundle Diameter (In.) | 0.68 |
Maximum Bundle Diameter (mm) | 17.3 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Diameter (In.) | 0.15 |
Mounting Hole Diameter (mm) | 3.8 |
Overall Height (In.) | 0.41 |
Overall Height (mm) | 10.4 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Resistance Properties | Flame-Resistant |
Standards Met | UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.2 |
Static Load Capacity (lb) | 0.5 |
Sub Brand | Clincher™ |
UPC | 07498358502 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1410 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.7051 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | GB0239HO Adjustable Releasable Clamp | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |