obsolete

BEC38-AT-L0

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .38" (9.7mm) bundle, weather resistant, black, standard package.

Specifications

Mount Method

Acrylic Adhesive Tape

Adhesive Material

Acrylic

Overall Length (In.)

1.46

Overall Length (mm)

37.1

Color

Black

Material

Weather Resistant Nylon 6.6

Overall Width (In.)

1.24

Overall Width (mm)

31.5

Overall Height (In.)

0.52

Overall Height (mm)

13.2

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Outdoor/High Temp

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

CE Compliant

No

CE Marking

No

Max. Static Load (g)

411.0

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.6

Static Load Capacity (lb)

0.91

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498336349

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

GB0239CG

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products