obsolete

BEC75-AT-T0

Wire Clips

Adhesive backed bevel entry clip, .75" (19.1mm) bundle, weather resistant, black, bulk package.

Specifications

Product Type

Wire Clips

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

Maximum Overall Height (In.)

0.89

Maximum Overall Height (mm)

22.6

Overall Height (In.)

0.89

Overall Height (mm)

22.6

Overall Width (In.)

1.49

Overall Width (mm)

37.8

Adhesive Material

Acrylic

CE Compliant

No

CE Marking

No

Environment

Outdoor/High Temp

Material Grade

Other

Max. Static Load (g)

493

Maximum Bundle Diameter (In.)

0.75

Maximum Bundle Diameter (mm)

19.0

Mount Method

Acrylic Adhesive Tape

Static Load Capacity (lb)

1.09

Type

Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498336352

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.3167

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.5833

Resources

Part Drawings

US English

Related Products