CCH100-S10-D0

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), 1" (25.4mm) bundle, black, bulk package.

Specifications

Mount Method

#10 (M5) Screw

Material

Weather Resistant Nylon 6.6

Overall Length (mm)

23.1

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Height (mm)

25.4

Environment

Outdoor

Color

Black

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Maximum Overall Height (mm)

25.4

Bundle Offset (In.)

0.91

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Maximum Bundle Diameter (In.)

1.00

Maximum Bundle Diameter (mm)

25.4

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498359856

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0343

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3426

Resources

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Related Products