CCH57-S12-M30

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .56" (14.2mm) bundle, heat stabilized, black.

Specifications

Mount Method

#12 (M6) Screw

Material

Heat Stabilized Nylon 6.6

Overall Length (mm)

16.5

Overall Width (In.)

0.59

Overall Width (mm)

15

Overall Height (mm)

14.5

Environment

Indoor

Color

Black

UL Recognized

No

Maximum Overall Height (mm)

14.5

Bundle Offset (mm)

15.5

Bundle Offset (In.)

0.61

Diameter (In.)

0.24

Diameter (mm)

6.2

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.24

Hole Diameter (mm)

6.2

Max. Continuous Use Temperature

-76°F - 239°F (-60°C - 115°C)

Maximum Bundle Diameter (In.)

0.57

Maximum Bundle Diameter (mm)

14.5

Screw Size

#12 (M6)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385400

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4029

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Fixed Cable Clamp CCH57-S12: GB1932BK

US English

Selection Guides

US English

Related Products