Panduit CLC100X1S8TL370 is a single-position half clamp that pairs with another to form a fully secured clamp used to secure 1" corrugated loom tubing. The pieces include ribbing to interface with the ridges of the corrugated loom tubing. These are made of heat-stabilized glass-filled nylon and are black in color. These are sold in packages of 250 pieces (bag contents provide 125 finished clamps).
Application | For clamping corrugated loom tubing |
Note | Each unit is a half piece, so 2 pieces are needed for a full clamp. Sold in bags of 250 for 125 clamps. Sized for 1" corrugated loom tubing. |
Product Type | Corrugated Loom Tube Clamp |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Mount Method | Screw-On |
Mounting Hole Diameter (In.) | 0.32 |
Mounting Hole Diameter (mm) | 8 |
Overall Height (In.) | 0.7 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.9 |
Overall Length (mm) | 50 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 28 |
Resistance Properties | Heat-Stabilized |
UPC | 61305683145 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.4461 |
Std. Ctn. Qty. | 1500 |
Std. Ctn. Volume (cf) | 2.6767 |
Product Bulletins | Corrugated Loom Clamp Product Bulletin | English | |
Part Drawings | Corrugated Loom Clamp Customer Drawing | English | |
3D CAD Models | CLC100X1 Corrugated Loom Clamp | -select- |