HCAG05C07-D20

Wire Clips - Push Mount

Gasketed Push Barb Harness Clip

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

0.65

Height (mm)

16.5

Length (In.)

0.76

Length (mm)

19.3

Width (In.)

0.76

Width (mm)

19.3

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.20

Max. Bundle Diameter (mm)

5.1

Mounting Method

Push Barb

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498374936

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.4055

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products