obsolete

HCMP06C12-C30

Wire Clips - Push Mount

Harness clip, winged push barb mount, horizontal, .24 "- .47" (5.9mm - 12.5mm) bundle range,

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.10

Height (mm)

27.9

Length (In.)

0.55

Length (mm)

14.0

Width (In.)

0.80

Width (mm)

20.2

CE Compliant

No

Environment

Outdoor

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

0.8

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345319

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

Harness Clips - Hcmp06c

US English

Related Products