HSC.25-L100

Horizontal Clip

Siding clip, horizontal, .25" (6.4mm) bundle, weather resistant polypropylene, black.

Specifications

Material

Weather Resistant Polypropylene

Color

Black

Height (In.)

0.65

Height (mm)

16.5

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

0.34

Width (mm)

8.6

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Mounting Method

Clip-on

Type

Siding Clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498358547

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Horizontal Siding Clip - HSC

US English

Related Products