LWC50-A-L20

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .50" (12.7mm) bundle, black.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.67

Height (mm)

17.0

Length (In.)

1.26

Length (mm)

32.0

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Static Load (Lbs.)

0.63

Max. Static Load (g)

284.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498371002

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

GB0161BA

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

Latching Wire Clips - Adhesive Backed

US English

Related Products