globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Stainless Steel Metal Edge Clip for Solar Applications. Can be installed on a Panel thickness ranging from 0.051" to 0.098" and can accommodate 1 or 2 wires with a diameter range of 0.200" to 0.300". Use when cable orientation is Parallel to the Outer edge of the panel.

Specifications

Application For routing PV wires along solar panel modules
Note Clips accommodate one to two 10 gauge PV wires for routing parallel to the panel edge
Product Type Wire Clip
Body Material Stainless Steel
Color Silver
Environment Indoor/Outdoor
Maximum Bundle Diameter (In.) 0.3
Maximum Bundle Diameter (mm) 7.6
Maximum Compatible Panel Thickness (In.) 0.098
Maximum Compatible Panel Thickness (mm) 2.5
Mount Method Edge Clip
Overall Height (In.) 0.73
Overall Height (mm) 18.5
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Resistance Properties Weather-Resistant
Standards Met cULus 1565 (E136577), RoHS Compliant
Part Features Rolled Edges, Parallel Cable Orientation

Packaging Detail

UPC 61305676668
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0115
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.5729

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}