Z-Purlin clip with #8 wire clip.
Application | Provide A Method for Attaching Conduit and Boxes To Angled Flanges |
Product Type | Z-Purlin Clip |
Color | Black |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Installed by hand without the use of power tools. |
UPC | 07498363375 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |