P12312P

Purlin clip

Z-Purlin clip with 3/4" push fit conduit clip.

Specifications

Application

Attach conduit to Z-purlin

Color

Black

Freight Class Code

N/A

Part Features

Compensates for angle of the Purlin

Product Type

Purlin clip

Static Load (Lbs.)

25.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

400

Packaging Details

UPC

07498363373

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products