P12P24SM

Push-Fit Conduit Clip

Beam clamp for 1/8" - 1/4" flange with 3/4" push fit conduit clip; 1/2" Rigid/IMC; static load capacity: 15 lbs. vertically for side mount.

Specifications

Product Type

Push-Fit Conduit Clip

Color

Metallic

Flange Thickness (In.)

1/8 - 1/4

Application

Attach Conduit to Beam - Side Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

15.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363853

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products