Snap close conduit clip, fits EMT/Rigid/IMC 1 1/2 to 1, static load capacity:100 lbs.
Application | Designed To Quickly Secure One Conduit Run To Another |
Product Type | Snap-Close Conduit Clip |
Body Material | Assembly |
Color | Various |
Environment | Indoor |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 45.4 |
Vertical Static Load Capacity (lb) | 100 |
Horizontal Static Load Capacity (kg) | 45.4 |
Horizontal Static Load Capacity (lb) | 100 |
Part Features | No fasteners required |
UPC | 07498363321 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP1624M-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |