P16M912SM

Snap-Close Conduit Clips

Beam clamp for 9/16" - 3/4" flange with 1" snap close conduit clip, side mount, static load capacity: 25 lbs. vertically.

Specifications

Product Type

Snap-Close Conduit Clips

Color

Metallic

Compatible EMT Size

1.00

Compatible Rigid/IMC Size

1.00

Flange Thickness (In.)

9/16 - 3/4

Application

Attach Conduit to Beam - Side Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

25.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363937

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products